Active and preferred

JANSR2N7392

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANSR2N7392
JANSR2N7392

Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R4
  • ID (@100°C) max
    11.7 A
  • ID (@25°C) max
    18 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100
  • Package
    TO-254AA
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    180 nC
  • QPL Part Number
    2N7392
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    320 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    500 V
  • VF max
    1.8 V
  • Voltage Class
    100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
JANSR2N7392 N-channel MOSFET is a single, rad hard power MOSFET with 500V and 18A rating. It comes in TO-254AA package and offers electrical performance up to 100krad(Si) TID. With low RDS(on) and low gate charge, this R4 device delivers high-performance power switching for space applications and offers voltage control, fast switching, and temperature stability.

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }