ISZ520N20NM6
Active and preferred
RoHS Compliant

ISZ520N20NM6

OptiMOS™ 6 power MOSFET 200 V in PQFN 3.3x3.3 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISZ520N20NM6
ISZ520N20NM6
ea.


Product details

  • ID (@25°C) max
    26 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PQFN 3.3 x 3.3 Fused Lead
  • Polarity
    N
  • QG (typ @10V)
    9.9 nC
  • RDS (on) (@10V) max
    52 mΩ
  • VDS max
    200 V
  • VGS(th) range
    3 V to 4.5 V
  • VGS(th)
    3.7 V

OPN
ISZ520N20NM6ATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 3.3 x 3.3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 3.3 x 3.3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT
ea.
in stock
ISZ520N20NM6 OptiMOS™ 6 200 V is setting the new technology standard. It addresses the need for high power density, high efficiency, and high reliability. The OptiMOS™ 6 200 V technology was designed for optimal performance in motor drive applications such as LEV, forklifts, and drones. due to the industry-leading RDS(on), improved switching behavior, and improved current sharing the new OptiMOS™ 6 enables higher power density, less paralleling, and better EMI behavior. The improved switching behavior makes it also an ideal choice for any type of switching application such as telecom, server, solar, or audio. Additionally, the combination of wide SOA and industry-leading RDS(on) result in a perfect fit for static switching applications such as BMS.

Features

  • 42 % lower RDS(on)
  • Excellent EMI & Switching behavior due to:
  • 45% lower QRR(typ) 
  • 42% lower QOSS(typ)
  • More than 3 times softer diode
  • Improved capacitance linearity
  • Tight VGS(th) and low transconductance for ease of paralleling
  • Improved SOA to enhance robustness

Benefits

  • Low conduction losses
  • Low switching losses
  • Stable operation with improved EMI
  • Less paralleling required
  • Better current sharing when paralleling
  • RoHS compliant, lead free
  • MSL 1 classified according to J-STD-020

Applications

Documents

Design resources

Developer community