IRHNS9A93260
Active and preferred

IRHNS9A93260

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNS9A93260
IRHNS9A93260


Product details

  • Die Size
    6
  • ESD Class
    3B
  • Generation
    R9
  • ID (@25°C) max
    -62 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SupIR-SMD
  • Polarity
    P
  • QG
    230 nC
  • QPL Part Number
    2N7666U2A
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    32 mΩ
  • TID max
    300 Krad(Si)
  • VBRDSS
    -200 V
  • VF max
    -1.3 V

OPN
Product Status active and preferred
Infineon Package
Package Name SUPIR SMD
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SUPIR SMD
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHNS9A93260 P-channel MOSFET is rad hard, with -200V and -62A, in a single SupIR-SMD package with electrical performance up to 300krad(Si) TID. IR HiRel R9 technology provides proven flight-heritage in high reliability space applications. The device's low RDS(on) and low gate charge make it ideal for switching applications.

Applications

Documents

Design resources

Developer community