IRF1404S
not for new design
RoHS Compliant

IRF1404S

40V Single N-Channel HEXFET Power MOSFET in a D2-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF1404S
IRF1404S


Product details

  • Budgetary Price €/1k
    0.71
  • ID (@25°C) max
    162 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    200 W
  • Qgd
    42 nC
  • QG (typ @10V)
    160 nC
  • RDS (on) (@10V) max
    4 mΩ
  • RthJC max
    0.75 K/W
  • Special Features
    Wide SOA
  • Tj max
    175 °C
  • VDS max
    40 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRF1404STRLPBF
Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MX
Country of Diffusion (CoD)
CN,TW,US

Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MX
Country of Diffusion (CoD)
CN,TW,US

Applications

Documents

Design resources

Developer community