Oct 15, 2026
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
Oct 15, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Audio Input TypeAnalog
-
DescriptionIntegrated 90W - 1 channel analog input Class-D amplifier
-
Output Power ((W per channel))90 W
-
PackagePQFN 22 pins
-
Speaker Channels1
-
Supply Voltage ((V))+/-25 or 50
-
TechnologyCMCM
|
OPN
|
IR4321MTRPBF |
|---|---|
| Product Status | not for new design |
| Infineon Package | PQFN-22L (5 X 6) |
| Package Name | N/A |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
GB,TW
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | PQFN-22L (5 X 6) |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
GB,TW
|
Features
- 135Wx1, 2Ω into 10% THD+N
- Small 5 x 6 mm PQFN22 package
- No mechanical heatsink required
- Split or single power supply
- Differential or single-ended input
- Single-ended
- OCP, OTP, and UVLO with reset
Benefits
- analog input in 5 x 6mm PQFN
- High peak music power output
- No mechanical heatsink required
- Split or single power supply
- Differential or single-ended input
- OCP, OTP, & UVP with self-reset
- Start/stop click noise reduction
- High noise immunity
- RoHS compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.