IR4312M
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Audio Input TypeAnalog
-
DescriptionIntegrated 35W - 2 channel analog input Class-D amplifier
-
Output Power ((W per channel))35 W
-
PackageQFN 44 pins
-
Speaker Channels2
-
Supply Voltage ((V))+/-16 or 32
-
TechnologyCMCM
|
OPN
|
IR4312MTRPBF |
|---|---|
| Product Status | discontinued |
| Infineon Package | QFN 7X7 44L |
| Package Name | N/A |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Diffusion (CoD) |
GB
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | QFN 7X7 44L |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Diffusion (CoD) |
GB
|
Benefits
- 2 channel integrated analog input Class D audio amplifier in a small 7 x 7 mm PQFN44 package
- No mechanical heatsink required
- High peak music power output
- Split or single power supply
- Differential or single-ended input
- Over-current, over-temperature and under voltage protections with self-reset feature
- Start/stop click noise reduction
- Clip and Fault reporting outputs
- High noise immunity
- RoHS compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.