Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IR3846AMTRPBF
END OF LIFE
discontinued
RoHS Compliant

IR3846AMTRPBF

END OF LIFE
OptiMOS™ Integrated POL 40 A - Single Output High Efficiency Buck Regulator

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR3846AMTRPBF
IR3846AMTRPBF


Product details

  • Accuracy range
    -0.5 % to 0.5 %
  • Family
    OptiMOS™ IPOL
  • Industrial 24V Input
    No
  • Input Voltage range
    4.3 V to 17 V
  • Internal Bias LDO
    Yes
  • Iout max
    40 A
  • Moisture Sensitivity Level
    2
  • Operating Temperature range
    -40 °C to 125 °C
  • Output Voltage range
    0.6 V to 6 V
  • Over Voltage Protection
    Yes
  • Package
    PG-IQFN-34-900
  • Power Good
    Yes
  • Product Category
    Analog
  • Qualification
    Industrial
  • Regulator Type
    Single Output
  • Switching Frequency range
    600 kHz to 600 kHz
  • Technology
    Fast Constant On-Time
  • Topology
    Buck
  • Type
    Single-phase

OPN
IR3846AMTRPBFAUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name -
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW
IR3846A OptiMOS™ IPOL is an easy-to-use, fully integrated DC-DC buck regulator with patented fast Constant-On-Time (COT) control scheme. It simplifies design effort with a small footprint, which fulfill customer needs for high power density. Meanwhile, IR3846A enables an enhanced transient response and improved Vout regulation with single switching frequency, thus it’s ideal for various applications looking for high efficiency, low EMI and compact solution.

Features

  • Wide input voltage range from 2-17 V
  • Precision Reference (0.6V +/
  • 0.5%)
  • Compensation free enhanced COT engine
  • Single Fsw for EMI-sensitive application
  • Continuous conduction for low Vripple
  • Enable input with voltage monitoring
  • Power Good Output
  • Enhanced pre-bias start-up
  • Fixed soft-start time
  • Selectable OCP limit
  • Thermal shut down
  • Operating Tj: -40 °C to 125 °C

Benefits

  • Easy to use fast COT PWM engine
  • High efficiency
  • Accurate output voltage regulation
  • Superior transient response
  • Reduced BOM
Documents

Design resources

Developer community