IPT063N15N5
not for new design
RoHS Compliant

IPT063N15N5

OptiMOS™ 5 power MOSFET 150 V 6.3 mOhm in TOLL

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPT063N15N5
IPT063N15N5


Product details

  • Battery voltage
    72-96 V
  • Budgetary Price €/1k
    1.62
  • ID (@25°C) max
    122 A
  • ID max
    122 A
  • IDpuls max
    488 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLL (HSOF-8)
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    214 W
  • QG (typ @10V)
    47 nC
  • QG
    47 nC
  • RDS (on) (@10V) max
    6.3 mΩ
  • RDS (on) max
    6.3 mΩ
  • VDS max
    150 V
  • VGS(th) range
    3 V to 4.6 V
  • VGS(th)
    3.8 V

OPN
IPT063N15N5ATMA1
Product Status not for new design
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
DE

Product Status not for new design
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
DE
Infineon’s OptiMOS™ power MOSFET in TO-Leadless package is optimized for high-current applications, such as forklifts, light electric vehicles (LEV) , power tools , point-of-loads (POL), telecom and e-fuses. Furthermore, the 60 percent smaller package size enables a very compact design. Compared to D²PAK 7-pin, TO-Leadless shows a substantial reduction in footprint of 30 percent. The 50 percent reduced height offers a significant advantage in narrow applications such as rack or blade servers.

Features

  • Highest current capability (122 A)
  • Significantly reduced electromigration
  • Very low package parasitics
  • Leadless package

Benefits

  • Less paralleling and cooling required
  • Highest system reliability
  • Low EMI
  • Enabling very compact design

Applications

Documents

Design resources

Developer community