Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IPP052N06L3 G
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IPP052N06L3 G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP052N06L3 G
IPP052N06L3 G


Product details

  • Budgetary Price €/1k
    0.43
  • Ciss
    6300 pF
  • Coss
    1100 pF
  • ID (@25°C) max
    80 A
  • IDpuls max
    320 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    115 W
  • QG (typ @4.5V)
    37 nC
  • RDS (on) (@10V) max
    5 mΩ
  • RDS (on) (@4.5V) max
    8.3 mΩ
  • RDS (on) (@4.5V LL) max
    8.3 mΩ
  • Rth
    1.3 K/W
  • VDS max
    60 V
  • VGS(th) range
    1.2 V to 2.2 V
  • VGS(th)
    1.7 V

OPN
IPP052N06L3GXKSA1
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
OptiMOS™ 60V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops and tablet charger. In addition these devices can be used for a broad range of industrial applications including motor control, solar micro inverter and fast switching DC-DC converter.

Features

  • Excellent gate charge x RDS(on) product (FOM)
  • Very low on-resistance RDS(on)
  • Ideal for fast switching applications
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot

Applications

Documents

Design resources

Developer community