Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IPI086N10N3 G
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IPI086N10N3 G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPI086N10N3 G
IPI086N10N3 G


Product details

  • Ciss
    2990 pF
  • Coss
    523 pF
  • ID (@25°C) max
    82 A
  • IDpuls max
    320 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    125 W
  • QG (typ @10V)
    42 nC
  • RDS (on) (@10V) max
    8.6 mΩ
  • Rth
    1.2 K/W
  • VDS max
    100 V
  • VGS(th) range
    3.5 V to 5.7 V
  • VGS(th)
    4.5 V

OPN
IPI086N10N3GXKSA1
Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
MY
Infineon's 100V OptiMOS™ power MOSFETs offer superior solutions for high efficiency, high power-density SMPS. Compared to the next best technology this family achieves a reduction of 30% in both R DS(on) and FOM (figure of merit).

Features

  • Excellent switching performance
  • World’s lowest R DS(on)
  • Low Q g and Q gd
  • Excellent gate charge
  • RoHS compliant-halogen free
  • MSL1 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products

Applications

Documents

Design resources

Developer community