IPI075N15N3 G
not for new design
RoHS Compliant
Lead-free

IPI075N15N3 G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPI075N15N3 G
IPI075N15N3 G


Product details

  • Ciss
    5470 pF
  • Coss
    638 pF
  • ID (@25°C) max
    120 A
  • IDpuls max
    400 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    300 W
  • QG (typ @10V)
    70 nC
  • RDS (on) (@10V) max
    7.5 mΩ
  • Rth
    0.5 K/W
  • VDS max
    150 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPI075N15N3GXKSA1
Product Status not for new design
Infineon Package
Package Name I2PAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name I2PAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
The 150V OptiMOS™ achieves a reduction in R DS(on) of 40% and of 45% in figure of merit (FOM) compared to the next best competitor. This drastic improvement opens new possibilities like moving from leaded packages to SMD packages or effectively replacing two old parts with one OptiMOS™ part.

Features

  • Excellent switching performance
  • World’s lowest R DS(on)
  • Low Q g and Q gd
  • Excellent gate charge
  • RoHS compliant-halogen free
  • MSL1 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products

Applications

Documents

Design resources

Developer community