Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IPF010N04NF2S
END OF LIFE
discontinued
RoHS Compliant

IPF010N04NF2S

END OF LIFE
StrongIRFET™ 2 single N-channel power MOSFET 40 V in D²PAK 7-pin package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPF010N04NF2S
IPF010N04NF2S


Product details

  • ID (@25°C) max
    289 A
  • ID max
    289 A
  • IDpuls max
    1156 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK 7pin (TO-263 7pin)
  • Polarity
    N
  • Ptot max
    250 W
  • QG (typ @10V)
    159 nC
  • QG
    159 nC
  • RDS (on) (@10V) max
    1 mΩ
  • RDS (on) max
    1 mΩ
  • VDS max
    40 V
  • VGS(th) range
    2.1 V to 3.4 V
  • VGS(th)
    2.8 V

OPN
IPF010N04NF2SATMA1
Product Status discontinued
Infineon Package
Package Name D2PAK 7-pin
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name D2PAK 7-pin
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon's StrongIRFET™ 2 power MOSFET 40 V features low RDS(on) of 1.0 mOhm, addressing a broad range of applications from low- to high-switching frequency.

Features

  • Availability from distribution partners
  • Excellent price/performance ratio
  • Ideal for high & low switching frequency
  • Industry standard footprint package
  • High current rating
  • Capable of wave-soldering

Benefits

  • Multi-vendor compatibility
  • Right-fit products
  • Supports a wide variety of applications
  • Standard Pinout for Drop-In Replacement
  • Increased current carrying capability
  • Ease of manufacturing

Applications

Documents

Design resources

Developer community