IPD040N03L G
not for new design
RoHS Compliant

IPD040N03L G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD040N03L G
IPD040N03L G


Product details

  • Budgetary Price €/1k
    0.27
  • ID (@25°C) max
    90 A
  • IDpuls max
    400 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    79 W
  • QG (typ @4.5V)
    18 nC
  • QG (typ @10V)
    38 nC
  • RDS (on) (@10V) max
    4 mΩ
  • RDS (on) (@4.5V LL) max
    5.9 mΩ
  • RDS (on) (@4.5V) max
    5.9 mΩ
  • Rth
    1.9 K/W
  • Special Features
    Logic Level
  • VDS max
    30 V
  • VGS(th) range
    1 V to 2.2 V

OPN
IPD040N03LGATMA1
Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 25V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. OptiMOS™ 30V products are tailored to the needs of power management in notebook by improved EMI behavior, as well as increased battery life. Available in halfbridge configuration (power stage 5x6)

Features

  • Ultra low gate and output charge
  • Lowest on-state resistance
  • Easy to design-in

Benefits

  • Increased battery lifetime
  • Improved EMI, no need for snubbers
  • Saving costs
  • Space saving
  • Reducing power losses

Applications

Documents

Design resources

Developer community