Die Size (-) range0.84 mm² to 1.64 mm²
-
Die Size (Area)1.37 mm²
-
Die Size (Y)0.84 mm
-
Die Size (X)1.64 mm
-
EAS/Avalanche Energy20 mJ
-
ModeEnhancement
-
Output Drivers1
-
PolarityN
-
RDS (on) (@10V) max50 mΩ
-
RDS (on)10.3 mΩ
-
TechnologyOptiMOS™ 3
-
Thickness175
-
VBRDSS max30 V
-
VDS30 V
-
VDS max30 V
-
VGS(th) range1 V to 2.2 V
|
OPN
|
IPC014N03L3X1SA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | Die Form |
| Packing Size | 1 |
| Packing Type | WAFER SAWN |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Diffusion (CoD) |
AT,MY
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | Die Form |
| Packing Size | 1 |
| Packing Type | WAFER SAWN |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Diffusion (CoD) |
AT,MY
|
Features
- Best-in-class on-state resistance
- Benchmark switching performance
- Low gate resistance
- Excellent 5V gate drive performance
- Optimized EMI behavior
- Improved efficiency by upwards of 2%
Benefits
- Cut costs by reducing converter phases
- Highest efficiency
- Compact and powerful with S3O8 & CanPAK™
- Easy to design-in
- 5V system rail for excellent performance
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.