Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IPB049N08N5
END OF LIFE
discontinued
RoHS Compliant

IPB049N08N5

END OF LIFE
Industry leading power MOSFET technology for telecom and server applications with OptiMOS™ 5 80V in D2PAK package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB049N08N5
IPB049N08N5


Product details

  • Battery voltage
    36-48 V
  • Budgetary Price €/1k
    0.76
  • Ciss
    2900 pF
  • Coss
    490 pF
  • ID (@25°C) max
    80 A
  • IDpuls max
    320 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    125 W
  • QG (typ @10V)
    42 nC
  • RDS (on) (@10V) max
    4.9 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    1.2 K/W
  • Rth
    1.2 K/W
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
IPB049N08N5ATMA1
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
AT,DE

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
AT,DE
Infineon’s OptiMOS™ 5 80V industrial power MOSFET IPB049N08N5 offers a RDS(on) reduction of 43% compared to previous generations and is ideally suited for high switching frequencies. The devices of this family are especially designed for synchronous rectification in telecom and server power supplies. In addition, they can also be utilized in other industrial applications such as solar , low voltage drives and adapters .

Features

  • Optimized for synchronous rectification
  • Ideal for high switching frequency
  • Capacitance reduction of up to 44%
  • 43% lower Rds(on) vs. previous gen

Benefits

  • Highest system efficiency
  • Reduced switching and conduction losses
  • Less paralleling required
  • Increased power density
  • Low voltage overshoot

Applications

Documents

Design resources

Developer community