Ciss16000 pF
-
Coss4000 pF
-
ID (@25°C) max180 A
-
IDpuls max1260 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK 7pin (TO-263 7pin)
-
PolarityN
-
Ptot max250 W
-
QG (typ @10V)188 nC
-
RDS (on) (@10V) max1.1 mΩ
-
RthJC max0.6 K/W
-
Rth0.6 K/W
-
Special FeaturesWide SOA
-
VDS max40 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3.2 V
|
OPN
|
IPB011N04NGATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | D2PAK 7-pin |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | D2PAK 7-pin |
| Packing Size | 1000 |
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
- Charge x RDS(on)product (FOM)
- Low on-resistance R DS(on)
- Ideal for fast switching applictions
- RoHS compliant - halogen free
- MSL1 rated
Benefits
- Highest system efficiency
- Less paralleling required
- Increased power density
- System cost reduction
- Very low voltage overshoot
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.