IPB011N04L G
not for new design
RoHS Compliant

IPB011N04L G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB011N04L G
IPB011N04L G


Product details

  • Ciss
    22000 pF
  • Coss
    4100 pF
  • ID (@25°C) max
    180 A
  • IDpuls max
    1260 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK 7pin (TO-263 7pin)
  • Polarity
    N
  • Ptot max
    250 W
  • QG (typ @4.5V)
    125 nC
  • QG (typ @10V)
    260 nC
  • RDS (on) (@4.5V LL) max
    1.4 mΩ
  • RDS (on) (@4.5V) max
    1.4 mΩ
  • RDS (on) (@10V) max
    1.1 mΩ
  • RthJC max
    0.6 K/W
  • Rth
    0.6 K/W
  • Special Features
    Logic Level, Wide SOA
  • VDS max
    40 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.7 V

OPN
IPB011N04LGATMA1
Product Status not for new design
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
OptiMOS™ 40V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops. In addition these devices can be used for a broad range of industrial applications including motor control and fast switching DC-DC converter.

Features

  • Charge x RDS(on)product (FOM)
  • Low on-resistance R DS(on)
  • Ideal for fast switching applictions
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot

Applications

Documents

Design resources

Developer community