IPA045N10N3 G
not for new design
RoHS Compliant
Lead-free

IPA045N10N3 G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA045N10N3 G
IPA045N10N3 G


Product details

  • Budgetary Price €/1k
    1.03
  • Ciss
    6320 pF
  • Coss
    1100 pF
  • ID (@25°C) max
    64 A
  • IDpuls max
    256 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220 FullPAK
  • Polarity
    N
  • Ptot max
    39 W
  • QG (typ @10V)
    88 nC
  • RDS (on) (@10V) max
    4.5 mΩ
  • Rth
    3.8 K/W
  • VDS max
    100 V
  • VGS(th) range
    2 V to 3.5 V
  • VGS(th)
    2.7 V

OPN
IPA045N10N3GXKSA1
Product Status not for new design
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon's 100V OptiMOS™ power MOSFETs offer superior solutions for high efficiency, high power-density SMPS. Compared to the next best technology this family achieves a reduction of 30% in both R DS(on) and FOM (figure of merit).

Features

  • Excellent switching performance
  • World’s lowest R DS(on)
  • Low Q g and Q gd
  • Excellent gate charge
  • RoHS compliant-halogen free
  • MSL1 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products
Documents

Design resources

Developer community