Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IPA041N04N G
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IPA041N04N G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA041N04N G
IPA041N04N G


Product details

  • Budgetary Price €/1k
    0.45
  • Ciss
    3400 pF
  • Coss
    980 pF
  • ID (@25°C) max
    70 A
  • IDpuls max
    280 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220 FullPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    35 W
  • QG (typ @10V)
    42 nC
  • RDS (on) (@10V) max
    4.1 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    4.3 K/W
  • Rth
    4.3 K/W
  • VDS max
    40 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPA041N04NGXKSA1
Product Status discontinued
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level N/A
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
New 40V and 60V product families, feature not only the industry’s lowest R DS(on) but also a perfect switching behavior for fast switching applications. 15% lower R DS(on) and 31% lower figure of merit (R DS(on) x Q g) compared to alternative devices has been realized by advanced thin wafer technology.

Features

  • Optimized for synchronous rectification
  • 15% lower R than alternative devices
  • 31% FOM over similar devices
  • Integrated Schottky-like diode
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot

Applications

Documents

Design resources

Developer community