IGC100T75H12RYA
Active and preferred
RoHS Compliant
Lead-free

IGC100T75H12RYA

Unleashing the Power of Infineon's Cutting-Edge Si IGBT Technology

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGC100T75H12RYA
IGC100T75H12RYA


Product details

  • ICn
    320 A
  • Launch year
    2025
  • Planned to be available until at least
    2035
  • Technology
    EDT3
  • Tvj [°C] range
    -40 to 185
  • VCE(sat) (Tvj=25°C @15V/200A)
    1.15 V
  • VCE(sat) (Tvj=25°C @15V/320A)
    1.29 V
  • VCE(sat) (Tvj=185°C @15V/200A)
    1.2 V
  • VCE
    750 V

OPN
IGC100T75H12RYAX7SA1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type HORIZONTAL FRAME SHIPPER
Moisture Level NA
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
DE

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type HORIZONTAL FRAME SHIPPER
Moisture Level NA
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
DE
Our latest EDT3 devices offer voltage classes of 750 V and 1200 V, delivering unprecedented output current for main inverter applications in low-cost and high-performance vehicles. With the ability to design and manufacture custom power modules tailored to specific application requirements, our Si IGBT & Diode solutions are set to transform the automotive landscape, elevating performance, efficiency, and reliability to new heights.

Features

  • Best-in-class current density
  • Suitable for 470 V VDC systems
  • Maximum junction temperature of 185 °C
  • High switching speed
  • Very low VCEsat
  • Very low switching losses
  • Short tail current
  • Very tight parameter distribution
  • Short circuit robustness tsc = 3 µs
  • Product validation acc. to AEC-Q101

Benefits

  • Ideal for automotive requirements
  • Available in 750 V and 1200 V class
  • Customized development (on demand)
  • Up to 25% higher output current density
  • Decreased losses and increased max. Tvj
  • Cost benefit due to module shrink
  • Low costs per Ampere on system level
  • Less parallelization effort and costs
  • High reliability and quality
  • Drop-in replacement
  • Simple gate drive design

Applications

Documents

Design resources

Developer community