ICE186LM-V101
Active and preferred
RoHS Compliant
Lead-free

ICE186LM-V101

CoolSET™ SiP ZVS flyback controller with integrated 800 V CoolMOS™ P7 MOSFET in SMD package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE186LM-V101
ICE186LM-V101


Product details

  • ESD Protection max
    2 kV
  • Mounting
    SMD
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    PG-DSO-27
  • Pout
    75 W
  • RDS (on) (typ) max
    0.48 Ω
  • RDS (on) (typ)
    0.39 Ω
  • Topology
    ZVS Flyback
  • VCC range
    -0.3 V to 32 V
  • VDS max
    800 V

OPN
ICE186LMV101XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
The ICE186LM delivers 60 W output power class in a small SMD footprint, integrates an 800 V power switch, primary and secondary controller, and CT Link technology for isolated communication & MFI robustness, reducing system complexity and BOM. Featuring zero voltage switching (ZVS) flyback operation, it minimizes switching losses and EMI. With comprehensive advanced protection features and industrial-grade qualification, it allows to meet stringent energy standards with high efficiency and the creation of innovative designs for industrial auxiliary power supplies.

Features

  • Integrated 800 V CoolMOS™ P7
  • Avalanche rugged CoolMOS™
  • Integrated 950 V startup-cell
  • Novel ZVS flyback operation
  • Built-in primary side switch control
  • Built-in secondary side feedback control
  • Integrated synch rectification driver
  • ENP pin to reduce resistor losses
  • >92% efficiency meets energy standards
  • <30 mW standby power consumption
  • Up to 60 W output power in DSO-27 package
  • Qualified for industrial applications

Benefits

  • Reduced component count and complexity
  • Fast and robust start-up
  • Saves space and lower overall cost
  • Low switching losses
  • Low EMI signature
  • High reliability and robust operation
  • Extended design-in flexibility
  • Safe isolated communication
  • Limited audible noise during start-up
  • Quiet power-down operation

Applications

Documents

Design resources

Developer community