Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
ESD204-B1-02EL
END OF LIFE
discontinued
RoHS Compliant
Lead-free

ESD204-B1-02EL

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ESD204-B1-02EL
ESD204-B1-02EL


Product details

  • CL max
    7 pF
  • CL
    4 pF
  • Features
    bi-directional
  • Green
    RoHS compliant, Halogen free
  • IEFT
    40 A
  • IPP
    1 A
  • IR max
    50 nA
  • IR
    1 nA
  • Protected Lines
    1
  • Rdyn (reverse)
    0 GΩ
  • Rdyn (forward)
    0 GΩ
  • Target Application
    Audio interfaces, Button, GPIO
  • VESD range
    -18 kV to 18 kV
  • VWM range
    -8 V to 14 V

OPN
ESD204B102ELE6327XTMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Low Capacitance Bi-directional ESD / Transient Protection Diode

Features

  • ESD / transient protection according to:
    – IEC61000-4-2 (ESD): ±20 kV (air/contact discharge)
    – IEC61000-4-4 (EFT): 40 A (5/50 ns)
  • Bi-directional, working voltage up to VRWM = -8 / +14 V max.
  • Low capacitance: CL = 4 pF (typical)
  • Low reverse current. IR = 50nA (max.)
  • Pb-free (RoHS compliant) and halogen free package

Applications

Documents

Design resources

Developer community