CYUSB4012-FCAXI
Active and preferred
RoHS Compliant
Lead-free

CYUSB4012-FCAXI

EZ-USB™ FX10 basic: 8.8 Gbps throughput + 256 KB flash
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Applications
    Industrial cameras, High-bandwidth instruments, Machine Vision, 3D scanners, Medical imaging sensors
  • Family
    EZ-USB™ FX10
  • Flash
    256 KByte
  • LVCMOS
    Y
  • LVDS
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 3.6 V
  • Package Type
    169-ball FBGA
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM® Cortex® M4/M0+
  • Product Category
    3.2 Peripheral Controllers
  • Product Description
    USB 3.2 Gen 2 USB 10 Gbps Peripheral Controller
  • Security Features
    N
  • Software Tools
    ModusToolbox™
  • SRAM
    512 KByte
  • Temperature grade
    Industrial
  • USB Speed
    10 GBit/s
  • USB Standard
    USB 3.2 Gen2

OPN
CYUSB4012FCAXIXQMA1 CYUSB4012FCAXIXQSA1
Product Status active and preferred active and preferred
Infineon Package
Package Name FBGA-169 (002-32511) FBGA-169 (002-32511)
Packing Size 840 168
Packing Type TRAY TRAY
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
KR,TH
KR,TH
Country of Diffusion (CoD)
TW
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-169 (002-32511)
Packing Size 840
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
KR,TH
Country of Diffusion (CoD)
TW
ea.
in stock

Product Status
Active
Infineon Package
Package Name FBGA-169 (002-32511)
Packing Size 168
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
KR,TH
Country of Diffusion (CoD)
TW
Infineon's EZ-USB™ FX10 solution extends the legacy of EZ-USB™ FX3, the industry’s gold standard for USB peripheral controller, to the next level with the latest ultra-fast USB 10Gbps and LVDS interfaces increasing the total bandwidth up to 275% of its predecessor (8.8 Gbps vs. 3.2 Gbps).

Features

  • USB 3.2 Gen 2 device port
  • Dual-core ARM® Cortex® M4F/M0+ CPU
  • Integrated 256 KB flash
  • 512 KB buffer memory
  • 32-bit LVCMOS interface @160 MHz DDR
  • 7 serial communication blocks
  • USB full-speed device debug port
  • 2x I2S/PDM-PCM and GPIOs

Benefits

  • USB 10 Gbps performance
  • Up to 5-meter USB passive cable support
  • Integrated flash
  • Quick start development
  • USB Video Class, UVC, firmware ready
  • USB3 Vision firmware ready
  • Application notes for HW & SW
Documents

Design resources

Developer community