CYT4BB5CEBQ1AEEGST
Active
RoHS Compliant
Lead-free

CYT4BB5CEBQ1AEEGST

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT4BB5CEBQ1AEEGST
CYT4BB5CEBQ1AEEGST


Product details

  • 16bit TCPWM (Motor control)
    12
  • 16bit TCPWM
    63
  • 32bit TCPWM
    7
  • ADC Channel
    39
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    8
  • Classification
    ISO 26262-compliant
  • CXPI
    0
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    100/58/8
  • eMMC
    1
  • eSHE/HSM
    HSM
  • Ethernet Ports
    1
  • Ethernet speed
    10/100
  • External Interrupt channel
    72
  • Flash Security
    Yes
  • Flash
    4160 KByte
  • FlexRayTM
    0
  • Floating Point Unit
    Dual precision
  • GPIO
    72
  • I2S
    TX 2ch, RX 2ch (2 instances)
  • LIN
    9
  • Main Core frequency
    250 MHz
  • Main Core type/Crypto Core type
    ARM_CM7F_D/CM0+
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 125°C
  • PPU
    Yes
  • RC-OSC
    No
  • RTC channel
    1
  • SCB Blocks
    9
  • Smart IOs
    15
  • SMIF (SPI/HyperBus)
    1
  • SRAM
    768 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Yes
  • Watchdog
    Yes
  • Work Flash
    256 KByte

OPN
CYT4BB5CEBQ1AEEGST
Product Status active
Infineon Package
Package Name TEQFP-100 (002-28239)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TEQFP-100 (002-28239)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
The CYT4BB5CEBQ1AEEGST is an automotive microcontroller from the TRAVEO T2G family, featuring dual ARM Cortex-M7F (250 MHz) and Cortex-M0+ cores, ISO 26262 ASIL-B and ISO 21434-ready security, and a Hardware Security Module. It offers 4160 KB flash, 256 KB work flash, 768 KB SRAM, 8 CAN-FD, 9 LIN, 1 Ethernet (10/100), 9 SCB, 39 ADC channels, and 72 GPIO. Operating from 2.7 to 5.5 V and -40°C to 125°C, it is ideal for high-end automotive body and gateway applications.

Features

  • Up to two 250 MHz Arm Cortex-M7 CPUs
  • 100 MHz Arm Cortex-M0+ CPU
  • 4160 KB code-flash, 256 KB work-flash
  • 768 KB SRAM, 64 KB ROM
  • Three 1 Msps 12-bit SAR ADCs
  • Up to 8 CAN FD channels (8 Mbps)
  • Up to 16 LIN channels
  • 10/100 Mbps Ethernet MAC, IEEE 802.3
  • Hardware cryptography engine (AES, RSA, SHA)
  • Six power modes, DeepSleep and Hibernate
  • Multiple watchdog timers,
  • Integrated SDHC, SPI, I2C, UART, PWM, I2S

Benefits

  • Dual Cortex-M7 boosts processing power
  • Cortex-M0+ enhances security and efficiency
  • Large flash/SRAM enables complex applications
  • Fast ADCs support precise real-time control
  • CAN FD, LIN, Ethernet enable flexible
  • Hardware crypto ensures secure operations
  • Multiple power modes optimize energy use
  • Watchdogs and voltage detect increase safety
  • Integrated peripherals reduce BOM cost
  • SDHC/SPI/I2C/UART simplify system design
  • PWM/I2S enable advanced motor and audio
  • ROM boot ensures secure system startup

Applications

Documents

Design resources

Developer community