CYT3BB8CEBQ1AEEGS
Active and preferred
RoHS Compliant
Lead-free

CYT3BB8CEBQ1AEEGS

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT3BB8CEBQ1AEEGS
CYT3BB8CEBQ1AEEGS
ea.


Product details

  • 16bit TCPWM (Motor control)
    12
  • 16bit TCPWM
    63
  • 32bit TCPWM
    8
  • ADC Channel
    64
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    8
  • Classification
    ISO 26262-compliant
  • CXPI
    0
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    100/58/8
  • eMMC IO speed
    5V I/O at 26MHz
  • eMMC
    1
  • eSHE/HSM
    HSM
  • Ethernet Ports
    1
  • Ethernet speed
    10/100
  • External Interrupt channel
    148
  • Family
    TRAVEO™ T2G CYT3BB/4BB Series
  • Flash Security
    Yes
  • Flash
    4160 KByte
  • FlexRayTM
    0
  • Floating Point Unit
    Dual precision
  • GPIO
    148
  • I2S
    TX 3ch, RX 3ch (3 instances)
  • LIN
    16
  • Main Core frequency
    250 MHz
  • Main Core type/Crypto Core type
    ARM_CM7F/CM0+
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 125°C
  • PPU
    Yes
  • RC-OSC
    No
  • RTC channel
    1
  • SCB Blocks
    10
  • Smart IOs
    36
  • SMIF (SPI/HyperBus)
    1
  • SMIF speed
    5V I/O at 32MHz
  • SRAM
    768 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Yes
  • Watchdog
    Yes
  • Work Flash
    256 KByte

OPN
CYT3BB8CEBQ1AEEGS
Product Status active and preferred
Infineon Package
Package Name TEQFP-176 (002-28241)
Packing Size 400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TEQFP-176 (002-28241)
Packing Size 400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
ea.
in stock
CYT3BB8CEBQ1AEEGS belongs to the TRAVEO™ T2G CYT3BB of microcontrollers. It is based on the single processor Arm Cortex-M4 and an Arm® Cortex®-M0+ CPU for peripheral and security processing. It is equipped with a frequency of 250 MHz and a 4160 KB flash memory. Moreover, it includes a Dual-bank Flash to support true FOTA and a PG-TQFP-176 package. It is dedicated to automotive body applications such as body control modules, HVAC, and lighting.

Features

  • 250-MHz Arm® Cortex®-M7F Single
  • 4160KB code flash, 256KB work flash
  • 768 KB SRAM
  • 2,7 to 5.5 Supply Voltage
  • HSM (Hardware Security Module)
  • 148x programmable GPIO
  • 10x SCB / 16x LIN / 8x CAN FD Ch
  • 166x DMA Channels
  • -40°C - +125 °C Temperature Range
  • 176-TEQFP Package

Benefits

  • Enabling ASIL-B designs
  • Compatibility in BODY family
  • A/B swap SW update over the air support
  • Best-in-class power consumption
Documents

Design resources

Developer community