CYT2B64CADQ0AZEGS
Active and preferred
RoHS Compliant
Lead-free

CYT2B64CADQ0AZEGS

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT2B64CADQ0AZEGS
CYT2B64CADQ0AZEGS
ea.


Product details

  • 16bit TCPWM (Motor control)
    4
  • 16bit TCPWM
    46
  • 32bit TCPWM
    2
  • ADC Channel
    28
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    4
  • Classification
    ISO 26262-compliant
  • CXPI
    0
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    54/26/2
  • eMMC IO speed
    NA
  • eMMC
    0
  • eSHE/HSM
    HSM
  • Ethernet Ports
    0
  • Ethernet speed
    NA
  • External Interrupt channel
    63
  • Family
    TRAVEO™ T2G CYT2B6 Series
  • Flash Security
    Yes
  • Flash
    576 KByte
  • FlexRayTM
    0
  • Floating Point Unit
    Single precision
  • GPIO
    63
  • I2S
    NA
  • LIN
    5
  • Main Core frequency
    80 MHz
  • Main Core type/Crypto Core type
    ARM_CM4F/CM0+
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 125°C
  • PPU
    Yes
  • RC-OSC
    Yes
  • RTC channel
    1
  • SCB Blocks
    6
  • Smart IOs
    14
  • SMIF (SPI/HyperBus)
    NA
  • SMIF speed
    NA
  • SRAM
    64 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Yes
  • Watchdog
    Yes
  • Work Flash
    64 KByte

OPN
CYT2B64CADQ0AZEGS
Product Status active and preferred
Infineon Package
Package Name LQFP-80 (002-11501)
Packing Size 1190
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LQFP-80 (002-11501)
Packing Size 1190
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
ea.
in stock
CYT2B64CADQ0AZEGS belongs to the TRAVEO™ T2G CYT2B6 of microcontrollers. It is based on the single processor Arm Cortex-M4 and an Arm® Cortex®-M0+ CPU for peripheral and security processing. It is equipped with a frequency of 80 MHz and a 576 KB flash memory. Moreover, it includes a Dual-bank Flash to support true FOTA and a PG-LQFP-80 package. It is dedicated to automotive body applications such as body control modules, HVAC, and lighting.

Features

  • 80-MHz Arm® Cortex®-M4F Single
  • 576KB code flash, 64KB work flash
  • 64 KB SRAM
  • 2,7 to 5.5 Supply Voltage
  • HSM (Hardware Security Module)
  • 63x programmable GPIO
  • 6x SCB / 5x LIN / 3x CAN FD Ch
  • 82x DMA Channels
  • -40°C - +125 °C Temperature Range
  • 80-LQFP Package

Benefits

  • Enabling ASIL-B designs
  • Compatibility in BODY family
  • A/B swap SW update over the air support
  • Best-in-class power consumption
Documents

Design resources

Developer community