CYRS17B512-133UZMB
Active and preferred
RoHS Compliant

CYRS17B512-133UZMB

Infineon offers the space industry’s first QML qualified, radiation hardened by design, quad SPI (QSPI) NOR Flash.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYRS17B512-133UZMB
CYRS17B512-133UZMB


Product details

  • Density
    512 MBit
  • Device weight
    9600 mg
  • Family
    NOR
  • Frequency
    133 MHz
  • Interfaces
    QSPI
  • Lead Ball Finish
    Gold kover
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    2.97 V to 3.63 V
  • Organization (X x Y)
    x4
  • Package
    CG-FP-68-800
  • Peak Reflow Temp
    220 °C
  • Qualification
    Military

OPN
CYRS17B512-133UZMB
Product Status active and preferred
Infineon Package
Package Name FLATPACK-68 (002-31076)
Packing Size 1
Packing Type CONTAINER
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
TW

Product Status
Active
Infineon Package
Package Name FLATPACK-68 (002-31076)
Packing Size 1
Packing Type CONTAINER
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
TW
Our rad hard NOR flash, first in its family from Infineon, offers the highest performance, density, radiation, and single event effects (SEE) performance for space FPGA boot code and satellite configuration image storage. NOTE:  This part is superseded by 5962F2122202VYC

Features

  • 512 Mbit density, QSPI at 133 MHz
  • 10k cycle write/ infinite read endurance
  • 10-year data retention @ 125ºC
  • 1.8 V / 3.3 V I/O support
  • 68-pin CQFP package
  • DLAM qualified 5962 coming soon
  • Radiation performance
  • TID > 300krad
  • SEU IMMUNE
  • SEL > 80 LET MeV.cm2/mg [LET]
  • SEFI 2.77e-5 err/dev.day

Applications

Documents

Design resources

Developer community