CYPD7193-39BFXS
Active and preferred
RoHS Compliant
Lead-free

CYPD7193-39BFXS

Optimized USB-C PD solution for multi-port head unit chargers in automotive applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD7193-39BFXS
CYPD7193-39BFXS


Product details

  • # of ports
    Single
  • Applications
    HU
  • Family
    EZ-PD™ CCG7SAF
  • Flash
    128 KByte
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    4 V to 24 V
  • Package Type
    39-lead LGA
  • Peak Reflow Temp
    260 °C
  • Processor Type
    Arm® Cortex®-M0
  • Product Category
    PD controllers
  • Product Description
    Automotive single-port USB Type-C PD with a buck-boost controller and FETs
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    ModusToolbox™
  • Temperature grade
    Automotive Grade-S
  • USB Standard
    USB-PD 3.2
  • VBUS Short Protection
    Y
  • VCONN FET
    Y

OPN
CYPD719339BFXSXQLA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3200
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name -
Packing Size 3200
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
EZ-PD™ CCG7SAF is a highly integrated USB Type-C Power Delivery solution for automotive applications, featuring a buck-boost controller, 2 FETs, and a 32-bit Arm® Cortex®-M0 processor enabling custom system management functions like power throttling and temperature monitoring.

Features

  • Supports 1 USB PD port
  • Compliant with USB PD 3.1 with PPS
  • Configurable resistors Rp and Rd
  • Integrated 100 mW VCONN power supply
  • 1x buck boost controller + 2x FETs
  • 1x legacy/proprietary charging block
  • Sytem-level fault protection
  • Integrated oscillator
  • Up to 13 GPIOs
  • 48 MHz Arm® Cortex®-M0 CPU
  • 39-pin LGA, wettable flank, AEC-Q100
  • Packing: tray

Benefits

  • Dynamic load-sharing algorithm
  • Multi-step output power throttling
  • Moisture detection
  • Programmable MCU, Flash, GPIOs and LIN

Applications

Documents

Design resources

Developer community