CYPD7191-40LDXS
Active and preferred
RoHS Compliant
Lead-free

CYPD7191-40LDXS

In-vehicle charging USB single-port USB-C PD with buck-boost controller

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD7191-40LDXS
CYPD7191-40LDXS


Product details

  • # of ports
    Single
  • Applications
    Rear seat and head unit charger
  • Family
    EZ-PD™ CCG7S Auto
  • Flash
    128 KByte
  • GPIOs
    13
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    4 V to 24 V
  • Package Type
    40-Pin QFN
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM® Cortex®-M0
  • Product Category
    PD controllers
  • Product Description
    Automotive single-port USB Type-C with PD and buck-boost controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    ModusToolbox™
  • SRAM
    16 KByte
  • Temperature grade
    Automotive Grade-S
  • USB Standard
    USB-PD 3.2
  • VBUS Short Protection
    Y
  • VCONN FET
    Y

OPN
CYPD7191-40LDXS
Product Status active and preferred
Infineon Package
Package Name WQFN-40 (002-33635)
Packing Size 2450
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name WQFN-40 (002-33635)
Packing Size 2450
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
CYPD7191-40LDXS is the tray packing type option belonging to Infineon's EZ-PD™ CCG7S family of highly integrated single-port USB-C Power Delivery (PD) with integrated buck-boost controllers, suitable for automotive head unit and rear seat charger applications.CYPD7191 is available on demand, please contact us here to place your request or receive more information.

Features

  • AEC-Q100
  • Supports one USB-PD port
  • Compliant with USB-PD 3.1 v2.0
  • Configurable resistors RP and RD
  • VBUS provider NFET gate driver
  • 48 MHz ARM® Cortex® M0 CPU
  • 128 KB Flash, 16 KB SRAM, 32 KB ROM
  • 1x buck-boost controller
  • 1x Legacy/ proprietary charging block
  • System-level fault protection
  • Integrated oscillator
  • 40-pin QFN, wettable flank, tray

Benefits

  • Reduced BOM
  • Reduced design cycle
  • SDK for configurable value-added features

Applications

Documents

Design resources

Developer community