CYEL18V2563-200BKXE
Active and preferred
RoHS Compliant
Lead-free

CYEL18V2563-200BKXE

Radiation tolerant, low-power, high bandwidth Pseudostatic RAM (pSRAM) in a small footprint

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYEL18V2563-200BKXE
CYEL18V2563-200BKXE


Product details

  • Density
    256 MBit
  • Family
    KS-3
  • Interface Frequency (SDR/DDR)
    - / 200
  • Interfaces
    xSPI (Octal)
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Package
    PG-BGA-24
  • Planned to be available until at least
    2032
  • Qualification
    Automotive

OPN
CYEL18V2563200BKXEXQSA1
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 338
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 338
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon's pSRAM is a cutting-edge memory solution that combines the benefits of both DRAM & SRAM. Internally, it's structured like a DRAM, but externally, it behaves like an 8 channel serial SRAM. This technology is packaged in a compact, low pincount plastic component that boasts high-speed performance and a small footprint, making it an ideal choice for applications in low-earth orbit satellites that require high bandwidth and are pin limited.

Features

  • 256 Mbit density
  • Octal SPI (x8) interface
  • 200 MHz per channel
  • Up to 1.6 Gbps data throughput
  • Single-chip select
  • -40⁰C to +125⁰C operating temperature
  • Low pin count 24-ball FBGA
  • 100Krad (Si) TID

Benefits

  • AEC-Q100 certified
  • ROHS compliant
  • Single Lot Date Code (SLDC)
  • 100% electrical testing coverage
  • Certificate of Conformance (CoC)
  • Radiation lot acceptance tested (TID)

Applications

Documents

Design resources

Developer community