CYEL17B01G-133AZM
Active and preferred
RoHS Compliant
Lead-free

CYEL17B01G-133AZM

Radiation tolerant, highly reliability, 1 Gbit QSPI NOR Flash for NewSpace

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYEL17B01G-133AZM
CYEL17B01G-133AZM


Product details

  • Density
    1 GBit
  • Family
    NOR
  • Frequency
    133 MHz
  • Interfaces
    QSPI
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    2.97 V to 3.63 V
  • Organization (X x Y)
    x4
  • Package
    PG-TQFP-100
  • Planned to be available until at least
    2035
  • Qualification
    Military

OPN
CYEL17B01G133AZMXQSA1
Product Status active and preferred
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 72
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW

Product Status
Active
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 72
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Our rad tol NOR flash offers the highest performance, density, and reliability for low earth orbit (LEO) FPGA boot code and configuration image storage solutions for satellites.

Features

  • 1 Gb density, QSPI at 133 MHz
  • 10-year data retention @ 125ºC
  • 1,000 program/erase cycles @ 125ºC
  • 1.8 V / 3.3 V I/O support
  • 100-pin TQFP package
  • 100 Krad (Si) total ionizing dose (TID)
  • SEU Immune
  • –55°C to +125°C mil. temperature grade

Benefits

  • 100 Krad (Si) TID radiation performance
  • Single Lot Date Code (SLDC)
  • 100% electrical testing coverage
  • Certificate of Conformance (CoC)

Applications

Documents

Design resources

Developer community