CY8C4127LCE-HV413
Active and preferred
RoHS Compliant
Lead-free

CY8C4127LCE-HV413

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4127LCE-HV413
CY8C4127LCE-HV413


Product details

  • 16-20 bit Precision ΔΣ ADC
    2
  • AECQ available
    Yes
  • CAN-FD
    No
  • Classification
    ISO 26262-compliant
  • Code Flash with ECC
    128 KByte
  • CRYPTO
    No
  • Data Flash with ECC
    8 KByte
  • Digital Channels
    4
  • Family
    PSOC™ 4 HVPA-144K
  • GPIOs
    9
  • High Voltage measurement accuracy (with HV divider)
    0.1 %
  • High Voltage measurement Ios (with HV divider)
    2
  • High Voltage Subsystem (LDO, LIN PHY)
    Yes
  • iso-UART
    No
  • LIN Controller
    Yes
  • SCB Blocks
    1
  • SRAM with ECC
    8 KByte
  • Target Application
    IBS
  • TCPWM Blocks
    4
  • Temperature
    - 40°C - + 125°C

OPN
CY8C4127LCE-HV413
Product Status active and preferred
Infineon Package
Package Name QFN-32 (002-29344)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-32 (002-29344)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
The CY8C4127LCE-HV413 is an ISO 26262-compliant microcontroller from the PSOC™ 4 HVPA-144K family, designed for automotive battery sensor applications. It offers 128 KB code flash, 8 KB data flash, and 8 KB SRAM with ECC, two 16–20 bit ΔΣ ADCs for 0.1% high-voltage measurement accuracy, 2 HV measurement channels, and 4 digital channels. Integrated high-voltage subsystem with LDO and LIN PHY supports LIN communication. Operating from -40°C to +125°C, it is AEC-Q100 qualified.

Features

  • 32-bit Arm Cortex-M0+ CPU, up to 48 MHz
  • Up to 128 KB code flash with ECC
  • Up to 8 KB data flash with ECC
  • Up to 8 KB SRAM with ECC
  • Two precision ΔΣ ADCs (16-20+ bits)
  • Current and voltage channels with HV input
  • Integrated LIN transceiver, LIN 2.2 A
  • Operates from 3.6 V to 28 V battery, up to 42
  • Functional safety: ISO 26262 compliant, ASIL
  • Memory protection unit, window watchdog timer
  • Four 16-bit timer/counter/PWM blocks
  • Run-time reconfigurable I2C, SPI, UART, LIN

Benefits

  • High CPU speed enables fast processing
  • ECC memory improves data reliability
  • Precision ADCs allow accurate measurements
  • HV input divider supports direct battery
  • LIN transceiver simplifies automotive
  • Wide voltage range suits automotive batteries
  • Safety compliance ensures reliable operation
  • Watchdog timer enhances fault detection
  • Multiple timers enable flexible control
  • Flexible communication reduces design
  • Integrated protection reduces external
  • Low-power modes extend battery life

Applications

Documents

Design resources

Developer community