CY8C4127LCE-HV403
Active and preferred
RoHS Compliant
Lead-free

CY8C4127LCE-HV403

CY8C4127LCE-HV403 is a part of the PSOC™ 4 HV PA 144k series.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4127LCE-HV403
CY8C4127LCE-HV403


Product details

  • 16-20 bit Precision ΔΣ ADC
    2
  • AECQ available
    Yes
  • CAN-FD
    No
  • Classification
    ISO 26262-compliant
  • Code Flash with ECC
    128 KByte
  • CRYPTO
    No
  • Data Flash with ECC
    8 KByte
  • Digital Channels
    4
  • Family
    PSOC™ 4 HVPA-144K
  • GPIOs
    9
  • High Voltage measurement accuracy (with HV divider)
    0.25 %
  • High Voltage measurement Ios (with HV divider)
    2
  • High Voltage Subsystem (LDO, LIN PHY)
    Yes
  • iso-UART
    No
  • LIN Controller
    Yes
  • LIN
    1
  • Packaging
    Tray
  • SCB Blocks
    1
  • SRAM with ECC
    8 KByte
  • Target Application
    IBS
  • TCPWM Blocks
    4
  • Temperature
    - 40°C - + 125°C
  • Voltage measurement accuracy
    0.25 %

OPN
CY8C4127LCE-HV403
Product Status active and preferred
Infineon Package
Package Name QFN-32 (002-29344)
Packing Size 980
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-32 (002-29344)
Packing Size 980
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
With Infineon’s performance optimized chip technology (Gen1p), the SiC Mosfet features best-in-class switching performance, robustness against parasitic turn-ons, as well as improved RDSon and Rth(j-c). High power density, superior efficiency, bi-directional charging capabilities and significant reductions in system costs making it an ideal choice for on-board charger and DCDC applications.

Features

  • Revolutionary semiconductor material - Silicon Carbide
  • Very low switching losses
  • Threshold-free on state characteristic
  • 0V turn-off gate voltage
  • Benchmark gate threshold voltage, VGS(th)=4.5V
  • Fully controllable dv/dt
  • Commutation robust body diode, ready for synchronous rectification
  • Temperature independent turn-off switching losses
  • Sense pin for optimized switching performance
  • Suitable for HV creepage requirements
  • XT interconnection technology for best-in-class thermal performance

Benefits

  • Efficiency improvement
  • Enabling higher frequency
  • Increased power density
  • Cooling effort reduction
  • Reduction of system complexity and cost
Documents

Design resources

Developer community