CY15V108QN-50BKXQT
Active and preferred
RoHS Compliant
Lead-free

CY15V108QN-50BKXQT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15V108QN-50BKXQT
CY15V108QN-50BKXQT


Product details

  • Density
    8 MBit
  • Family
    Excelon™
  • Frequency
    50 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.71 V to 1.89 V
  • Organization (X x Y)
    1Mb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial(Q)

OPN
CY15V108QN-50BKXQT
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (001-97209)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 10/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (001-97209)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 10/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The CY15V108QN-50BKXQT is an 8-Mbit EXCELON™ LP ferroelectric RAM (F-RAM) organized as 1024K × 8, supporting virtually unlimited endurance of 100 trillion read/write cycles and up to 151-year data retention. Operating from 1.71 V to 1.89 V, it features fast SPI up to 50 MHz, advanced write protection, unique device ID, and low active/standby currents.

Features

  • 8-Mbit F-RAM, 1024K x 8 organization
  • Virtually unlimited 10^14 read/write cycles
  • 151-year data retention
  • SPI interface up to 50 MHz
  • Supports SPI Mode 0 and Mode 3
  • Fast, bus-speed writes with no delay
  • Sequential read/write with address increment
  • Sophisticated hardware and software
  • Device and unique serial number ID
  • Dedicated 256-byte special sector
  • Low active (5.5 mA), standby (9 µA), deep
  • Compatible with standard SPI controllers

Benefits

  • Reliable storage for frequent data logging
  • Eliminates write delays for real-time systems
  • Prevents data loss during power interruptions
  • Reduces system downtime and maintenance
  • Simplifies design with drop-in replacement
  • Enables secure device identification
  • Protects critical data with write protection
  • Minimizes power for battery-powered devices
  • Supports high-speed data transfer
  • Dedicated sector survives reflow soldering
  • Flexible sequential access for efficient use
  • Compatible with standard SPI controllers

Applications

Documents

Design resources

Developer community