CY15B108QI-20BFXA
Active and preferred
RoHS Compliant
Lead-free

CY15B108QI-20BFXA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY15B108QI-20BFXA
CY15B108QI-20BFXA


Product details

  • Density
    8 MBit
  • Family
    Excelon
  • Frequency
    20 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Ni/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.8 V to 3.6 V
  • Organization (X x Y)
    1Mb x 8
  • Planned to be available until at least
    2033
  • Qualification
    Automotive(A)

OPN
CY15B108QI-20BFXA
Product Status active and preferred
Infineon Package
Package Name LGA-8 (002-34146)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 07/2023
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LGA-8 (002-34146)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 07/2023
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
The CY15B108QI-20BFXA is an 8-Mb EXCELON™ LP Ferroelectric RAM (F-RAM) with a high-speed SPI interface, organized as 1024K × 8 and supporting up to 20 MHz operation. It delivers virtually unlimited endurance with 10^15 read/write cycles and 5-year data retention, making it ideal for automotive and industrial systems requiring frequent non-volatile writes.

Features

  • 8-Mb ferroelectric RAM, 1024K × 8
  • Virtually unlimited 10^15 read/write cycles
  • 5-year data retention
  • 20 MHz SPI interface, mode 0/3
  • Advanced write protection: hardware &
  • 256-byte special sector, reflow-proof
  • Unique device and serial number registers
  • On-chip ECC: single-bit correction
  • Low power: 1.3 mA active, 0.1 µA hibernate
  • Deep power-down and hibernate modes
  • Fast, real-time write (no delay)
  • 1.8 V to 3.6 V supply voltage

Benefits

  • Reliable data even after 10^15 cycles
  • No data loss during power interruption
  • 5 years retention ensures system reliability
  • 20 MHz SPI enables fast data transfer
  • Hardware/software protection prevents
  • Special sector survives reflow soldering
  • Unique ID simplifies traceability
  • ECC improves data integrity
  • Ultra-low standby saves energy
  • Power modes extend battery life
  • Instant writes eliminate wait times
  • Flexible voltage for broad compatibility

Applications

Documents

Design resources

Developer community