BSZ050N03MS G
not for new design
RoHS Compliant

BSZ050N03MS G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ050N03MS G
BSZ050N03MS G


Product details

  • Budgetary Price €/1k
    0.2
  • Ciss
    2700 pF
  • Coss
    800 pF
  • ID (@25°C) max
    80 A
  • IDpuls max
    320 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3
  • Polarity
    N
  • Ptot max
    48 W
  • QG (typ @10V)
    34 nC
  • QG (typ @4.5V)
    17 nC
  • RDS (on) (@10V) max
    4.5 mΩ
  • RDS (on) (@4.5V) max
    5.7 mΩ
  • RDS (on) (@4.5V LL) max
    5.7 mΩ
  • RthJC max
    2.5 K/W
  • Rth
    2.5 K/W
  • Special Features
    Logic Level
  • VDS max
    30 V
  • VGS(th) range
    1 V to 2 V
  • VGS(th)
    1.52 V

OPN
BSZ050N03MSGATMA1
Product Status not for new design
Infineon Package PG-TSDSON-8
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package PG-TSDSON-8
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 25V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. OptiMOS™ 30V products are tailored to the needs of power management in notebook by improved EMI behavior, as well as increased battery life. Available in halfbridge configuration (power stage 5x6)

Features

  • Ultra low gate and output charge
  • Lowest on-state resistance
  • Easy to design-in

Benefits

  • Increased battery lifetime
  • Improved EMI behavior
  • Saving costs
  • Space saving
  • Reducing power losses

Applications

Documents

Design resources

Developer community