Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BSO110N03MS G
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BSO110N03MS G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSO110N03MS G
BSO110N03MS G


Product details

  • Budgetary Price €/1k
    0.25
  • Ciss
    1100 pF
  • Coss
    390 pF
  • ID (@25°C) max
    12.1 A
  • IDpuls max
    85 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SO-8
  • Polarity
    N
  • Ptot max
    2.5 W
  • QG (typ @4.5V)
    7.2 nC
  • QG (typ @10V)
    15 nC
  • RDS (on) (@10V) max
    11 mΩ
  • RDS (on) (@4.5V) max
    13.9 mΩ
  • RDS (on) (@4.5V LL) max
    13.9 mΩ
  • Rth
    35 K/W
  • VDS max
    30 V
  • VGS(th) range
    1 V to 2 V
  • VGS(th)
    1.57 V

OPN
BSO110N03MSGXUMA1
Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 25V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. OptiMOS™ 30V products are tailored to the needs of power management in notebook by improved EMI behavior, as well as increased battery life. Available in halfbridge configuration (power stage 5x6)

Features

  • Ultra low gate and output charge
  • Lowest on-state resistance
  • Easy to design-in

Benefits

  • Increased battery lifetime
  • Improved EMI makes ext snubbers obsolete
  • Saving costs
  • Space saving
  • Reducing power losses
0
Documents

Design resources

Developer community