Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
BSC080P03LS G
END OF LIFE
discontinued
RoHS Compliant

BSC080P03LS G

END OF LIFE
Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    0.93
  • Ciss
    4620 pF
  • Coss
    1430 pF
  • ID max
    -30 A
  • IDpuls max
    -120 A
  • Package
    SuperSO8
  • Ptot max
    89 W
  • QG
    -92 nC
  • RDS (on) max
    8 mΩ
  • RthJC max
    1.4 K/W
  • Rth
    50 K/W
  • VDS max
    -30 V
  • VGS(th) range
    -2.2 V to -1 V

OPN
BSC080P03LSGAUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs. These products consistently meet the highest quality and performance demands in key specifications for power system design such as on-state resistance and figure of merit characteristics.

Features

  • Enhancement mode
  • Normal level, logic level or super logic level
  • Avalanche rated
  • Pb-free lead plating
  • RoHS compliant 

Applications

Documents

Design resources

Developer community