Ciss3800 pF
-
Coss820 pF
-
ID (@25°C) max112 A
-
IDpuls max448 A
-
Operating Temperature range-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
PolarityN
-
Ptot max69 W
-
QG (typ @4.5V)23 nC
-
QG (typ @10V)48 nC
-
RDS (on) (@10V) max3.5 mΩ
-
RDS (on) (@4.5V) max5.3 mΩ
-
RDS (on) (@4.5V LL) max5.3 mΩ
-
RthJC max1.8 K/W
-
Rth1.8 K/W
-
VDS max40 V
-
VGS(th) range1.2 V to 2 V
-
VGS(th)1.6 V
|
OPN
|
BSC035N04LSGATMA1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
MY
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
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
CN
|
| Country of Diffusion (CoD) |
MY
|
Features
- Charge x RDS(on)product (FOM)
- Low on-resistance R DS(on)
- Ideal for fast switching applictions
- RoHS compliant - halogen free
- MSL1 rated
Benefits
- Highest system efficiency
- Less paralleling required
- Increased power density
- System cost reduction
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.