Budgetary Price €/1k0.58
-
Ciss5900 pF
-
Coss1700 pF
-
ID (@25°C) max100 A
-
IDpuls max200 A
-
Operating Temperature range-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
PolarityN
-
Ptot max78 W
-
QG (typ @4.5V)40 nC
-
RDS (on) (@4.5V) max2.6 mΩ
-
RDS (on) (@4.5V LL) max2.6 mΩ
-
RthJC max1.6 K/W
-
Rth1.6 K/W
-
Special FeaturesSuper Logic Level
-
VDS max20 V
-
VGS(th) range0.7 V to 1.2 V
-
VGS(th)0.95 V
|
OPN
|
BSC026N02KSGAUMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
Features
- For fast switching converters and synchronous rectification
- Qualified according to JEDEC for target applications
- Super Logic Level 2.5V rated
- Excellent gate charge x R DS(on) product (FOM)
- Very low on-state resistance R DS(on)
- Superior thermal resistance
- Avalanche rated
- Pb-free plating, RoHS compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.