Budgetary Price €/1k0.37
-
Ciss2800 pF
-
Coss1000 pF
-
ID (@25°C) max153 A
-
IDpuls max612 A
-
Operating Temperature range-55 °C to 150 °C
-
PackageSuperSO8 5x6
-
PolarityN
-
Ptot max69 W
-
QG (typ @10V)39 nC
-
QG (typ @4.5V)19 nC
-
RDS (on) (@10V) max1.8 mΩ
-
RDS (on) (@4.5V) max2.3 mΩ
-
RDS (on) (@4.5V LL) max2.3 mΩ
-
Rth1.8 K/W
-
Special FeaturesLogic Level
-
VDS max25 V
-
VGS(th) range1.2 V to 2 V
-
VGS(th)1.52 V
| Recommended | ||
|
OPN
|
BSC018NE2LSATMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | SuperSO8 5x6 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
AT
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
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
CN
|
| Country of Diffusion (CoD) |
AT
|
Benefits
- Save overall system costs by reducing the number of phases in multiphase converters
- Reduce power losses and increase efficiency for all load conditions
- Save space with smallest packages like CanPAK™, S3O8 or system in package solution
- Minimize EMI in the system making external snubber networks obsolete and the products easy to design-in
Share in WeChat
Scan the QR code with your WeChat App to share this page.