Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Product details
-
Ciss2100 pF
-
Coss240 pF
-
ID (@25°C) max45 A
-
IDpuls max180 A
-
Micro-stencilIRF66MZ-25
-
Operating Temperature range-40 °C to 150 °C
-
PackageDirectFET (M)
-
PolarityN
-
Ptot max78 W
-
QG (typ @10V)26 nC
-
RDS (on) (@10V) max16.5 mΩ
-
Rth1.6 K/W
-
VDS max150 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3 V
|
OPN
|
BSB165N15NZ3GXUMA3 | BSB165N15NZ3GXUMA2 |
|---|---|---|
| Product Status | not for new design | discontinued |
| Infineon Package | MG-WDSON-5 | |
| Package Name | N/A | N/A |
| Packing Size | 4800 | 5000 |
| Packing Type | TAPE & REEL | TAPE & REEL |
| Moisture Level | 3 | 3 |
| Moisture Packing | DRY | DRY |
| Lead-free | Yes | Yes |
| Halogen Free | Yes | Yes |
| RoHS Compliant | Yes | Yes |
| Country of Assembly (CoA) |
MX
|
- |
| Country of Diffusion (CoD) |
AT,MY
|
- |
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4800 |
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
MX
|
| Country of Diffusion (CoD) |
AT,MY
|
| Product Status | discontinued |
|---|---|
| Infineon Package | MG-WDSON-5 |
| Package Name | - |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) | - |
| Country of Diffusion (CoD) | - |
Features
- Excellent switching performance
- World’s lowest R DS(on)
- Low Q g and Q gd
- Excellent gate charge
- RoHS compliant-halogen free
- MSL1 rated
Benefits
- Environmentally friendly
- Increased efficiency
- Highest power density
- Less paralleling required
- Smallest board-space consumption
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.