BSB104N08NP3 G
not for new design
RoHS Compliant
Lead-free

BSB104N08NP3 G

Multiple OPNs available

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    0.4, 0.4
  • Ciss
    1600 pF
  • Coss
    430 pF
  • ID (@25°C) max
    50 A
  • IDpuls max
    200 A
  • Micro-stencil
    IRF66MP-25
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    DirectFET (M)
  • Polarity
    N
  • Ptot max
    42 W
  • QG (typ @10V)
    23 nC
  • RDS (on) (@10V) max
    10.4 mΩ
  • RthJA max
    45 K/W
  • RthJC max
    3 K/W
  • Rth
    3 K/W
  • VDS max
    80 V
  • VGS(th) range
    2 V to 3.5 V
  • VGS(th)
    2.7 V

OPN
BSB104N08NP3GXUMA2 BSB104N08NP3GXUSA1 BSB104N08NP3GXUMA1
Product Status not for new design discontinued discontinued
Infineon Package
Package Name DirectFET (M) DirectFET (M) N/A
Packing Size 4800 5000 5000
Packing Type TAPE & REEL TAPE & REEL TAPE & REEL
Moisture Level 3 3 3
Moisture Packing DRY DRY DRY
Lead-free Yes Yes Yes
Halogen Free Yes Yes Yes
RoHS Compliant Yes Yes Yes
Country of Assembly (CoA)
MX
MY
-
Country of Diffusion (CoD)
AT,MY
AT
-

Product Status not for new design
Infineon Package
Package Name DirectFET (M)
Packing Size 4800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
AT,MY

Product Status discontinued
Infineon Package
Package Name DirectFET (M)
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD) -
OptiMOS™ is the market leader in highly efficient solutions for power generation (e.g. solar micro inverter), power supply (e.g. server and telecom) and power consumption (e.g. electric vehicle).

Features

  • Optimized for DC-DC converters
  • Excellent gate charge
  • Superior thermal resistance
  • Dual-side cooling
  • Low parasitic inductance
  • Low profile (<0,7mm)
  • N-channel, normal level
  • 100% avalanche tested
  • Pb-free plating; RoHS compliant
Documents

Design resources

Developer community