Budgetary Price €/1k1.11, 1.11
-
Ciss4100 pF
-
Coss750 pF
-
ID (@25°C) max83 A
-
IDpuls max332 A
-
Micro-stencilIRF66MN-25
-
Operating Temperature range-40 °C to 150 °C
-
PackageDirectFET (M)
-
PolarityN
-
Ptot max78 W
-
QG (typ @10V)56 nC
-
RDS (on) (@10V) max5.6 mΩ
-
Rth1.6 K/W
-
VDS max100 V
-
VGS(th) range2 V to 3.5 V
-
VGS(th)2.7 V
|
OPN
|
BSB056N10NN3GXUMA3 | BSB056N10NN3GXUMA2 |
|---|---|---|
| Product Status | not for new design | not for new design |
| Infineon Package | MG-WDSON-5 | |
| Package Name | N/A | N/A |
| Packing Size | 4800 | 5000 |
| Packing Type | TAPE & REEL | TAPE & REEL |
| Moisture Level | 3 | 3 |
| Moisture Packing | DRY | DRY |
| Lead-free | Yes | Yes |
| Halogen Free | Yes | Yes |
| RoHS Compliant | Yes | Yes |
| Country of Assembly (CoA) |
MX
|
CN
|
| Country of Diffusion (CoD) |
AT,MY
|
AT
|
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4800 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MX
|
| Country of Diffusion (CoD) |
AT,MY
|
| Product Status | not for new design |
|---|---|
| Infineon Package | MG-WDSON-5 |
| Package Name | - |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
Features
- Excellent switching performance
- World’s lowest R DS(on)
- Low Q g and Q gd
- Excellent gate charge
- RoHS compliant-halogen free
- MSL1 rated
Benefits
- Environmentally friendly
- Increased efficiency
- Highest power density
- Less paralleling required
- Smallest board-space consumption
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.