Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BFR93AW
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BFR93AW

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Gmax
    15.50 dB @900 MHz
  • IC max
    90 mA
  • NFmin
    1.50 dB @900 MHz
  • OIP3
    15 dBm @900 MHz
  • OP1dB
    6 dBm @900 MHz
  • Package
    SOT323
  • VCEO max
    12 V

OPN
BFR93AWH6327XTSA1
Product Status discontinued
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
NPN Silicon RF Transistor

Features

  • For low distortion amplifiers and oscillators up to 2 GHz at collector currents from 5 mA to 30 mA
  • Pb-free (RoHS compliant) package

Applications

Documents

Design resources

Developer community