Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BFN38
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BFN38

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • fT
    70 MHz
  • hFE min
    40
  • ICBO max
    100 nA
  • IC max
    30 mA
  • IC
    200 mA
  • ICM max
    500 mA
  • Polarity
    NPN (Single)
  • Ptot max
    1500 mW
  • VCBO max
    300 V
  • VCEO max
    300 V
  • VCE max
    10 V
  • VCE
    10 V
  • VEBO max
    5 V

OPN
BFN38H6327XTSA1
Product Status discontinued
Infineon Package SOT223
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package SOT223
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Applications

Documents

Design resources

Developer community