Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BCX41
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BCX41

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • fT
    100 MHz
  • hFE min
    63
  • ICBO max
    100 nA
  • IC max
    100 mA
  • IC
    800 mA
  • ICM max
    1000 mA
  • Polarity
    NPN (Single)
  • Ptot max
    330 mW
  • VCBO max
    125 V
  • VCEO max
    125 V
  • VCE max
    1 V
  • VCE
    1 V
  • VEBO max
    5 V

OPN
BCX41E6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
NPN Silicon AF and Switching Transistor

Features

  •  For general AF applications
  •  High breakdown voltage
  •  Low collector-emitter saturation voltage
  •  Complementary type: BCX42 (PNP)
  •  Pb-free (RoHS compliant) package
  •  Qualified according AEC Q101

Applications

Documents

Design resources

Developer community