Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BCR512
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BCR512

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • fT
    100 MHz
  • hFE min
    60
  • ICBO max
    100 nA
  • Mounting
    SMT
  • Polarity
    NPN (Single)
  • Ptot max
    330 mW
  • R1 / R2
    1
  • R1
    4.7 kΩ
  • R2
    4.7 kΩ
  • VCBO max
    50 V
  • VCE(sat) max
    0.3 V
  • VCEO max
    50 V
  • VEBO max
    10 V
  • Vi (off) max
    1.5 100µA / 5V
  • Vi (on) max
    1 V
  • Vi (on) min
    1 2mA / 0.3V

OPN
BCR512E6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
NPN Silicon Digital Transistor

Features

  • Built in bias resistor (R1= 4.7 kΩ, R2= 4.7 kΩ)
  • Pb-free (RoHS compliant) package
  • Qualified according AEC Q101

Applications

Documents

Design resources

Developer community