Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
BCR185S
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BCR185S

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • fT
    200 MHz
  • hFE min
    70
  • ICBO max
    100 nA
  • Mounting
    SMT
  • Polarity
    PNP (Dual)
  • Ptot max
    250 mW
  • R1 / R2
    0.21
  • R1
    10 kΩ
  • R2
    47 kΩ
  • VCBO max
    50 V
  • VCE(sat) max
    0.3 V
  • VCEO max
    50 V
  • VEBO max
    6 V
  • Vi (off) max
    1 100µA / 5V
  • Vi (on) max
    1 V
  • Vi (on) min
    0.5 2mA / 0.3V

OPN
BCR185SH6327XTSA1
Product Status discontinued
Infineon Package
Package Name SOT-363
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name SOT-363
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
PNP Silicon Digital Transistor

Features

  • Switching circuit, inverter, interface circuit, driver circuit
  • Built in bias resistor (R1 = 10 kΩ , R2 = 47 kΩ )
  • BCR185S: Two internally isolated transistors with good matching in one multichip package
  • BCR185S: For orientation in reel see package information below
  • Pb-free (RoHS compliant) package 1)
  • Qualified according AEC Q101

Applications

Documents

Design resources

Developer community