fT250 MHz
-
hFE range220 to 475
-
IBM max200 mA
-
ICBO max15 nA
-
IC max100 mA
-
IC100 mA
-
ICM max200 mA
-
MountingSMT
-
PackageP-SOT323-3-1
-
PolarityPNP (Single)
-
Ptot max250 mW
-
VCBO max30 V
-
VCE(sat) max0.65 V
-
VCEO max30 V
-
VEBO max5 V
|
OPN
|
BC858BWH6327XTSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | SOT-323 | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | SOT-323 |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- High current gain
- Low collector-emitter saturation voltage
- Low noise between 30 hz and 15 kHz
- Complementary types: BC847...-BC850... (NPN)
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101 1)